Oct 14, 2026
Business & Financial Press
Oct 07, 2026
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Browse by category
TRAVEO™ T2G CYT2CL
TRAVEO™ T2G CYT2CL offers classical meter controller and low display resolution while using less power and less memory
TRAVEO™ T2G CYT3DL
Driving automotive instrument clusters and head-up displays (HUD) with a powerful 240 MHz Arm® Cortex®-M7 CPU and 4 MB flash
TRAVEO™ T2G CYT4DN
TRAVEO™ T2G CYT4DN offers high display resolution, superior performance, and multiple displays with dynamic content while using less power and memory
TRAVEO™ T2G CYT4EN
TRAVEO™ T2G CYT4EN offers high display resolution, superior performance, and multiple displays with dynamic content while using less power and memory
Compare families
About
Infineon's TRAVEO™ T2G microcontroller family for automotive instrument clusters features a new graphics architecture that enables a more robust and feature-rich graphics engine for display systems in automotive infotainment. These MCUs offer the most extensive scalability, covering conventional gauge instrument clusters as well as hybrid and virtual instrument clusters. Fueling this innovation is the powerful TRAVEO™ T2G cluster MCU family, fortified by up to two Arm® Cortex®-M7 cores clocked at up to 320 MHz. This configuration enables the attainment of ASIL-B/SIL-2 safety performance, setting a new industry standard. With memory capacities of up to 6 MB flash and 4 MB VRAM, the microcontrollers are equipped with an EVITA full HSM, fortifying security through hardware encryption accelerators and an enhanced Arm® Cortex®-M0+ dedicated hardware protection mechanism. Package options span from the versatile 327-ball BGA to the compact 144-pin LQFP. The TRAVEO™ T2G MCUs feature a variety of embedded peripherals, including CAN-FD, LIN, Gigabit Ethernet, CXPI, a JPEG decoder, video input/output, and two serial memory interfaces (SMIF) for a comprehensive and robust solution.
Distinguishing itself from the convention, the graphics engine within these MCUs brings forth a remarkable reduction of 3-5 times the memory consumption for graphics processing. This optimization leads to a notable reduction in power consumption and overall costs. Bolstered by a sophisticated 2.5D graphics engine, TRAVEO™ T2G graphic microcontrollers effortlessly support fully immersive virtual instrument clusters with an impressive resolution of up to 2880 x 1080. Moreover, engineering samples of the new T2G-C series MCUs have already debuted, featuring an LPDDR4 interface and the capability to display intricate 3D scenes. This empowers designers with newfound freedom to craft state-of-the-art human-machine interfaces (HMIs) that captivate and engage users.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon's TRAVEO™ T2G microcontroller family for automotive instrument clusters features a new graphics architecture that enables a more robust and feature-rich graphics engine for display systems in automotive infotainment. These MCUs offer the most extensive scalability, covering conventional gauge instrument clusters as well as hybrid and virtual instrument clusters. Fueling this innovation is the powerful TRAVEO™ T2G cluster MCU family, fortified by up to two Arm® Cortex®-M7 cores clocked at up to 320 MHz. This configuration enables the attainment of ASIL-B/SIL-2 safety performance, setting a new industry standard. With memory capacities of up to 6 MB flash and 4 MB VRAM, the microcontrollers are equipped with an EVITA full HSM, fortifying security through hardware encryption accelerators and an enhanced Arm® Cortex®-M0+ dedicated hardware protection mechanism. Package options span from the versatile 327-ball BGA to the compact 144-pin LQFP. The TRAVEO™ T2G MCUs feature a variety of embedded peripherals, including CAN-FD, LIN, Gigabit Ethernet, CXPI, a JPEG decoder, video input/output, and two serial memory interfaces (SMIF) for a comprehensive and robust solution.
Distinguishing itself from the convention, the graphics engine within these MCUs brings forth a remarkable reduction of 3-5 times the memory consumption for graphics processing. This optimization leads to a notable reduction in power consumption and overall costs. Bolstered by a sophisticated 2.5D graphics engine, TRAVEO™ T2G graphic microcontrollers effortlessly support fully immersive virtual instrument clusters with an impressive resolution of up to 2880 x 1080. Moreover, engineering samples of the new T2G-C series MCUs have already debuted, featuring an LPDDR4 interface and the capability to display intricate 3D scenes. This empowers designers with newfound freedom to craft state-of-the-art human-machine interfaces (HMIs) that captivate and engage users.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community